alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Central Houston

Your Authorized Swagelok Sales and Service Center

Equipment & Tool Rental

Welding

Equipment & Tool Rental

Swagelok Central Houston offers a selection of equipment for purchase or rent to make your installation easier.

Contact your Sales Representative for more information below.

 

Bench Top Tube Bender

  • Rugged lightweight construction
  • 1º to 180º bending range
  • 1/2" to 1" (0.035 to 0.120 wall)
  • CE Compliant
 CONTACT US
 

Hydraulic Swaging Unit (H.S.U.)

  • For use with 1/2' to 2" tube
  • Ideal for large volume installation
  • Portable and easy to use by one person
  • Facilitates proper and sufficient preswaging of the ferrules onto the tube
  • Requires little physical effort by the installer
 CONTACT US
 

Hand Tube Bender

  • Clevis handle design provides enhanced leverage for bends greater than 90 
  • Roll dies reduce bending force and tube ovality, as compared to conventional slide block design
  • 1º to 180º bending range
 CONTACT US
 

M200 Welding System

  • C115 V AC or 230 V AC
  • Microprocessor controller
  • Multiple level weld programming
  • Remote keypad
  • Real time monitoring of weld output
 CONTACT US
 

Mobile Consignment Cart

  • Rugged lightweight construction
  • 1 to 180 bending randge
  • 1/2" to 1" (.035 to 0.120 wall)

Designed to improve turnaround efficiency, Swagelok Central Houston's Mobile Consignment Cart reduces downtime and stocks all the parts and tools you need. And since we stock over 4,000 parts locally and your cart inventory is checked regularly, you can be sure to have all the parts you need, when you need them.

 CONTACT US